REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=32 mm
Manufacturer Part Number 357-16-32
E-Shop link https://eshop.rabourdin.fr/en/heavy-load-red-colour/109-ressort-charge-forte-couleur-rouge.html
D_mm 16
L_mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD_mmL_mm
357-16-305REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=305 mm16305
357-16-32REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=32 mm1632
357-16-38REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=38 mm1638
357-16-44REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=44 mm1644
357-16-51REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=51 mm1651
357-16-64REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=64 mm1664
357-16-76REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=76 mm1676
357-16-89REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=89 mm1689
357-20-102REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=20 L=102 mm20102
357-20-115REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=20 L=115 mm20115

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map