REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=102 mm
Manufacturer Part Number 357-16-102
E-Shop link https://eshop.rabourdin.fr/en/heavy-load-red-colour/109-ressort-charge-forte-couleur-rouge.html
D_mm 16
L_mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD_mmL_mm
357-12,5-305REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=305 mm12,5305
357-12,5-32REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=32 mm12,532
357-12,5-38REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=38 mm12,538
357-12,5-44REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=44 mm12,544
357-12,5-51REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=51 mm12,551
357-12,5-64REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=64 mm12,564
357-12,5-76REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=76 mm12,576
357-12,5-89REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=89 mm12,589
357-16-102REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=102 mm16102
357-16-25REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=16 L=25 mm1625

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map