REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=254 mm
Manufacturer Part Number 356-40-254
E-Shop link https://eshop.rabourdin.fr/en/medium-load-blue-colour/108-ressort-charge-moyenne-couleur-bleu.html
D mm 40
L mm 254
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
356-40-203REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=203 mm40203
356-40-254REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=254 mm40254
356-40-305REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=305 mm40305
356-40-51REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=51 mm4051
356-40-64REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=64 mm4064
356-40-76REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=76 mm4076
356-40-89REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=89 mm4089
356-50-102REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=50 L=102 mm50102
356-50-115REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=50 L=115 mm50115
356-50-127REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=50 L=127 mm50127

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map