REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=115 mm
Manufacturer Part Number 356-40-115
E-Shop link https://eshop.rabourdin.fr/en/medium-load-blue-colour/108-ressort-charge-moyenne-couleur-bleu.html
D mm 40
L mm 115
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
356-32-64REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=32 L=64 mm3264
356-32-76REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=32 L=76 mm3276
356-32-89REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=32 L=89 mm3289
356-40-102REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=102 mm40102
356-40-115REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=115 mm40115
356-40-127REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=127 mm40127
356-40-139REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=139 mm40139
356-40-152REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=152 mm40152
356-40-160REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=160 mm40160
356-40-178REF. 356 RECTANGULAR WIRE DIE SPRING BLUE COLOUR MEDIUM LOAD D=40 L=178 mm40178

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map