REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=89 mm
Manufacturer Part Number 355-20-89
E-Shop link https://eshop.rabourdin.fr/en/light-load-green-colour/107-ressort-charge-legere-couleur-vert.html
D mm 20
L mm 89
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
355-10-25REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=25 mm1025
355-10-305REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=305 mm10305
355-10-32REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=32 mm1032
355-10-38REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=38 mm1038
355-10-44REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=44 mm1044
355-10-51REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=51 mm1051
355-10-64REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=64 mm1064
355-10-76REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=10 L=76 mm1076
355-12,5-102REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=12,5 L=102 mm12,5102
355-12,5-25REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=12,5 L=25 mm12,525

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map