REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=32 mm
Manufacturer Part Number 355-20-32
E-Shop link https://eshop.rabourdin.fr/en/light-load-green-colour/107-ressort-charge-legere-couleur-vert.html
D mm 20
L mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
355-20-127REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=127 mm20127
355-20-139REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=139 mm20139
355-20-152REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=152 mm20152
355-20-25REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=25 mm2025
355-20-305REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=305 mm20305
355-20-32REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=32 mm2032
355-20-38REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=38 mm2038
355-20-44REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=44 mm2044
355-20-51REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=51 mm2051
355-20-64REF. 355 RECTANGULAR WIRE DIE SPRING GREEN COLOUR LIGHT LOAD D=20 L=64 mm2064

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map