REF. 3411 ADJUSTABLE SHOULDER BOLT

Manufacturer RABOURDIN
Description REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=55 mm
Manufacturer Part Number 3411-8-55
E-Shop link https://eshop.rabourdin.fr/en/103-chandelle.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionA mmL mm
3411-6-20REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=20 mm620
3411-6-25REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=25 mm625
3411-6-30REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=30 mm630
3411-6-35REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=35 mm635
3411-6-40REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=40 mm640
3411-6-45REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=45 mm645
3411-6-50REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=50 mm650
3411-6-55REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=55 mm655
3411-6-60REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=60 mm660
3411-6-70REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=70 mm670

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map