REF. 3411 ADJUSTABLE SHOULDER BOLT

Manufacturer RABOURDIN
Description REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=30 mm
Manufacturer Part Number 3411-8-30
E-Shop link https://eshop.rabourdin.fr/en/103-chandelle.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionA mmL mm
3411-6-80REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=80 mm680
3411-6-90REF.3411 ADJUSTABLE SHOULDER BOLT A=M6 L=90 mm690
3411-8-30REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=30 mm830
3411-8-35REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=35 mm835
3411-8-40REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=40 mm840
3411-8-45REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=45 mm845
3411-8-50REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=50 mm850
3411-8-55REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=55 mm855
3411-8-60REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=60 mm860
3411-8-70REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=70 mm870

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map