REF. 3411 ADJUSTABLE SHOULDER BOLT

Manufacturer RABOURDIN
Description REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=110 mm
Manufacturer Part Number 3411-12-110
E-Shop link https://eshop.rabourdin.fr/en/103-chandelle.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionA mmL mm
3411-12-70REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=70 mm1270
3411-12-80REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=80 mm1280
3411-12-90REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=90 mm1290
3411-12-100REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=100 mm12100
3411-12-110REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=110 mm12110
3411-12-120REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=120 mm12120
3411-12-140REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=140 mm12140
3411-16-50REF.3411 ADJUSTABLE SHOULDER BOLT A=M16 L=50 mm1650
3411-16-60REF.3411 ADJUSTABLE SHOULDER BOLT A=M16 L=60 mm1660
3411-16-70REF.3411 ADJUSTABLE SHOULDER BOLT A=M16 L=70 mm1670

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map