REF. 3411 ADJUSTABLE SHOULDER BOLT

Manufacturer RABOURDIN
Description REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=90 mm
Manufacturer Part Number 3411-10-90
E-Shop link https://eshop.rabourdin.fr/en/103-chandelle.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionA mmL mm
3411-10-70REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=70 mm1070
3411-10-80REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=80 mm1080
3411-10-90REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=90 mm1090
3411-10-100REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=100 mm10100
3411-10-120REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=120 mm10120
3411-12-40REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=40 mm1240
3411-12-45REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=45 mm1245
3411-12-50REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=50 mm1250
3411-12-55REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=55 mm1255
3411-12-60REF.3411 ADJUSTABLE SHOULDER BOLT A=M12 L=60 mm1260

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map