REF. 3411 ADJUSTABLE SHOULDER BOLT

Manufacturer RABOURDIN
Description REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=45 mm
Manufacturer Part Number 3411-10-45
E-Shop link https://eshop.rabourdin.fr/en/103-chandelle.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionA mmL mm
3411-8-80REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=80 mm880
3411-8-90REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=90 mm890
3411-8-100REF.3411 ADJUSTABLE SHOULDER BOLT A=M8 L=100 mm8100
3411-10-30REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=30 mm1030
3411-10-35REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=35 mm1035
3411-10-40REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=40 mm1040
3411-10-45REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=45 mm1045
3411-10-50REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=50 mm1050
3411-10-55REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=55 mm1055
3411-10-60REF.3411 ADJUSTABLE SHOULDER BOLT A=M10 L=60 mm1060

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map