REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD

Manufacturer RABOURDIN
Description REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=51 mm
Manufacturer Part Number 324-40-51
E-Shop link https://eshop.rabourdin.fr/en/extra-light-load-purple-colour/101-ressort-charge-extra-legere-couleur-violet.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
324-32-152REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=152 mm32152
324-32-178REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=178 mm32178
324-32-203REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=203 mm32203
324-32-254REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=254 mm32254
324-32-305REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=305 mm32305
324-40-51REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=51 mm4051
324-40-64REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=64 mm4064
324-40-76REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=76 mm4076
324-40-89REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=89 mm4089
324-40-102REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=102 mm40102

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map