REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD

Manufacturer RABOURDIN
Description REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=40 L=102 mm
Manufacturer Part Number 324-40-102
E-Shop link https://eshop.rabourdin.fr/en/extra-light-load-purple-colour/101-ressort-charge-extra-legere-couleur-violet.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
324-20-25REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=25 mm2025
324-20-32REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=32 mm2032
324-20-38REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=38 mm2038
324-20-44REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=44 mm2044
324-20-51REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=51 mm2051
324-20-64REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=64 mm2064
324-20-76REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=76 mm2076
324-20-89REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=89 mm2089
324-20-102REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=102 mm20102
324-20-115REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=20 L=115 mm20115

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map