REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD

Manufacturer RABOURDIN
Description REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=44 mm
Manufacturer Part Number 324-32-44
E-Shop link https://eshop.rabourdin.fr/en/extra-light-load-purple-colour/101-ressort-charge-extra-legere-couleur-violet.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
324-32-38REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=38 mm3238
324-32-44REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=44 mm3244
324-32-51REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=51 mm3251
324-32-64REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=64 mm3264
324-32-76REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=76 mm3276
324-32-89REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=89 mm3289
324-32-102REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=102 mm32102
324-32-115REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=115 mm32115
324-32-127REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=127 mm32127
324-32-139REF. 324 RECTANGULAR WIRE DIE SPRING PURPLE COLOUR LIGHT EXTRALOAD D=32 L=139 mm32139

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map