REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=60 mm
Manufacturer Part Number 3122-8-60
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 8
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-8-45REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=45 mm845
3122-8-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=50 mm850
3122-8-55REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=55 mm855
3122-8-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=60 mm860
3122-8-70REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=70 mm870
3122-8-80REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=80 mm880
3122-10-100REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=100 mm10100
3122-10-20REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=20 mm1020
3122-10-24REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=24 mm1024
3122-10-28REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=28 mm1028

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map