REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=30 mm
Manufacturer Part Number 3122-8-30
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 8
L mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-6-55REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=55 mm655
3122-6-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=60 mm660
3122-8-16REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=16 mm816
3122-8-20REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=20 mm820
3122-8-24REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=24 mm824
3122-8-28REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=28 mm828
3122-8-30REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=30 mm830
3122-8-32REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=32 mm832
3122-8-36REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=36 mm836
3122-8-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=8 L=40 mm840

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map