REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=20 mm
Manufacturer Part Number 3122-6-20
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 6
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-6-16REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=16 mm616
3122-6-20REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=20 mm620
3122-6-24REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=24 mm624
3122-6-28REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=28 mm628
3122-6-30REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=30 mm630
3122-6-32REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=32 mm632
3122-6-36REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=36 mm636
3122-6-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=40 mm640
3122-6-45REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=45 mm645
3122-6-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=6 L=50 mm650

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map