REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=80 mm
Manufacturer Part Number 3122-16-80
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 16
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-16-55REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=55 mm1655
3122-16-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=60 mm1660
3122-16-70REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=70 mm1670
3122-16-80REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=80 mm1680
3122-16-90REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=90 mm1690
3122-18-100REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=18 L=100 mm18100
3122-18-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=18 L=40 mm1840
3122-18-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=18 L=50 mm1850
3122-18-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=18 L=60 mm1860
3122-18-80REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=18 L=80 mm1880

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map