REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=32 mm
Manufacturer Part Number 3122-16-32
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 16
L mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-14-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=14 L=60 mm1460
3122-14-80REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=14 L=80 mm1480
3122-16-100REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=100 mm16100
3122-16-110REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=110 mm16110
3122-16-120REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=120 mm16120
3122-16-32REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=32 mm1632
3122-16-36REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=36 mm1636
3122-16-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=40 mm1640
3122-16-45REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=45 mm1645
3122-16-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=16 L=50 mm1650

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map