REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=70 mm
Manufacturer Part Number 3122-12-70
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 12
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-12-45REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=45 mm1245
3122-12-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=50 mm1250
3122-12-55REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=55 mm1255
3122-12-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=60 mm1260
3122-12-70REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=70 mm1270
3122-12-80REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=80 mm1280
3122-12-90REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=90 mm1290
3122-14-100REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=14 L=100 mm14100
3122-14-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=14 L=40 mm1440
3122-14-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=14 L=50 mm1450

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map