REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=100 mm
Manufacturer Part Number 3122-12-100
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 12
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-10-90REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=90 mm1090
3122-12-100REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=100 mm12100
3122-12-110REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=110 mm12110
3122-12-120REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=120 mm12120
3122-12-24REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=24 mm1224
3122-12-28REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=28 mm1228
3122-12-30REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=30 mm1230
3122-12-32REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=32 mm1232
3122-12-36REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=36 mm1236
3122-12-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=12 L=40 mm1240

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map