REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=36 mm
Manufacturer Part Number 3122-10-36
E-Shop link https://eshop.rabourdin.fr/en/pins/99-goupille-cylindrique-nitrocarb-a-trou-taraude.html?search_query=3122&results=1
D mm 10
L mm 36
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3122-10-30REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=30 mm1030
3122-10-32REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=32 mm1032
3122-10-36REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=36 mm1036
3122-10-40REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=40 mm1040
3122-10-45REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=45 mm1045
3122-10-50REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=50 mm1050
3122-10-55REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=55 mm1055
3122-10-60REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=60 mm1060
3122-10-70REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=70 mm1070
3122-10-80REF. 3122 EXTRACTABLE DOWEL PIN NITRIDED D=10 L=80 mm1080

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map