REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=8 L=70 mm
Manufacturer Part Number 3112-8-70
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-8-60REF. 3112 DOWEL PIN D=8 L=60 mm860
3112-8-65REF. 3112 DOWEL PIN D=8 L=65 mm865
3112-8-70REF. 3112 DOWEL PIN D=8 L=70 mm870
3112-8-75REF. 3112 DOWEL PIN D=8 L=75 mm875
3112-8-80REF. 3112 DOWEL PIN D=8 L=80 mm880
3112-8-85REF. 3112 DOWEL PIN D=8 L=85 mm885
3112-8-90REF. 3112 DOWEL PIN D=8 L=90 mm890
3112-10-100REF. 3112 DOWEL PIN D=10 L=100 mm10100
3112-10-110REF. 3112 DOWEL PIN D=10 L=110 mm10110
3112-10-120REF. 3112 DOWEL PIN D=10 L=120 mm10120

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map