REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=8 L=100 mm
Manufacturer Part Number 3112-8-100
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-6-50REF. 3112 DOWEL PIN D=6 L=50 mm650
3112-6-55REF. 3112 DOWEL PIN D=6 L=55 mm655
3112-6-60REF. 3112 DOWEL PIN D=6 L=60 mm660
3112-6-65REF. 3112 DOWEL PIN D=6 L=65 mm665
3112-6-70REF. 3112 DOWEL PIN D=6 L=70 mm670
3112-6-80REF. 3112 DOWEL PIN D=6 L=80 mm680
3112-6-90REF. 3112 DOWEL PIN D=6 L=90 mm690
3112-8-100REF. 3112 DOWEL PIN D=8 L=100 mm8100
3112-8-16REF. 3112 DOWEL PIN D=8 L=16 mm816
3112-8-18REF. 3112 DOWEL PIN D=8 L=18 mm818

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map