REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=6 L=10 mm
Manufacturer Part Number 3112-6-10
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-5-45REF. 3112 DOWEL PIN D=5 L=45 mm545
3112-5-50REF. 3112 DOWEL PIN D=5 L=50 mm550
3112-5-55REF. 3112 DOWEL PIN D=5 L=55 mm555
3112-5-60REF. 3112 DOWEL PIN D=5 L=60 mm560
3112-5-65REF. 3112 DOWEL PIN D=5 L=65 mm565
3112-5-70REF. 3112 DOWEL PIN D=5 L=70 mm570
3112-5-80REF. 3112 DOWEL PIN D=5 L=80 mm580
3112-6-10REF. 3112 DOWEL PIN D=6 L=10 mm610
3112-6-12REF. 3112 DOWEL PIN D=6 L=12 mm612
3112-6-14REF. 3112 DOWEL PIN D=6 L=14 mm614

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map