REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=5 L=32 mm
Manufacturer Part Number 3112-5-32
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-5-14REF. 3112 DOWEL PIN D=5 L=14 mm514
3112-5-16REF. 3112 DOWEL PIN D=5 L=16 mm516
3112-5-18REF. 3112 DOWEL PIN D=5 L=18 mm518
3112-5-20REF. 3112 DOWEL PIN D=5 L=20 mm520
3112-5-24REF. 3112 DOWEL PIN D=5 L=24 mm524
3112-5-28REF. 3112 DOWEL PIN D=5 L=28 mm528
3112-5-30REF. 3112 DOWEL PIN D=5 L=30 mm530
3112-5-32REF. 3112 DOWEL PIN D=5 L=32 mm532
3112-5-36REF. 3112 DOWEL PIN D=5 L=36 mm536
3112-5-40REF. 3112 DOWEL PIN D=5 L=40 mm540

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map