REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=4 L=8 mm
Manufacturer Part Number 3112-4-8
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-4-32REF. 3112 DOWEL PIN D=4 L=32 mm432
3112-4-36REF. 3112 DOWEL PIN D=4 L=36 mm436
3112-4-40REF. 3112 DOWEL PIN D=4 L=40 mm440
3112-4-45REF. 3112 DOWEL PIN D=4 L=45 mm445
3112-4-50REF. 3112 DOWEL PIN D=4 L=50 mm450
3112-4-55REF. 3112 DOWEL PIN D=4 L=55 mm455
3112-4-60REF. 3112 DOWEL PIN D=4 L=60 mm460
3112-4-8REF. 3112 DOWEL PIN D=4 L=8 mm48
3112-5-10REF. 3112 DOWEL PIN D=5 L=10 mm510
3112-5-12REF. 3112 DOWEL PIN D=5 L=12 mm512

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map