REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=3 L=8 mm
Manufacturer Part Number 3112-3-8
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-3-8REF. 3112 DOWEL PIN D=3 L=8 mm38
3112-4-10REF. 3112 DOWEL PIN D=4 L=10 mm410
3112-4-12REF. 3112 DOWEL PIN D=4 L=12 mm412
3112-4-14REF. 3112 DOWEL PIN D=4 L=14 mm414
3112-4-16REF. 3112 DOWEL PIN D=4 L=16 mm416
3112-4-18REF. 3112 DOWEL PIN D=4 L=18 mm418
3112-4-20REF. 3112 DOWEL PIN D=4 L=20 mm420
3112-4-24REF. 3112 DOWEL PIN D=4 L=24 mm424
3112-4-28REF. 3112 DOWEL PIN D=4 L=28 mm428
3112-4-30REF. 3112 DOWEL PIN D=4 L=30 mm430

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map