REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=3 L=30 mm
Manufacturer Part Number 3112-3-30
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-3-18REF. 3112 DOWEL PIN D=3 L=18 mm318
3112-3-20REF. 3112 DOWEL PIN D=3 L=20 mm320
3112-3-24REF. 3112 DOWEL PIN D=3 L=24 mm324
3112-3-28REF. 3112 DOWEL PIN D=3 L=28 mm328
3112-3-30REF. 3112 DOWEL PIN D=3 L=30 mm330
3112-3-32REF. 3112 DOWEL PIN D=3 L=32 mm332
3112-3-36REF. 3112 DOWEL PIN D=3 L=36 mm336
3112-3-40REF. 3112 DOWEL PIN D=3 L=40 mm340
3112-3-45REF. 3112 DOWEL PIN D=3 L=45 mm345
3112-3-50REF. 3112 DOWEL PIN D=3 L=50 mm350

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map