REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=3 L=12 mm
Manufacturer Part Number 3112-3-12
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-2,5-14REF. 3112 DOWEL PIN D=2,5 L=14 mm2,514
3112-2,5-16REF. 3112 DOWEL PIN D=2,5 L=16 mm2,516
3112-2,5-18REF. 3112 DOWEL PIN D=2,5 L=18 mm2,518
3112-2,5-20REF. 3112 DOWEL PIN D=2,5 L=20 mm2,520
3112-2,5-24REF. 3112 DOWEL PIN D=2,5 L=24 mm2,524
3112-2,5-8REF. 3112 DOWEL PIN D=2,5 L=8 mm2,58
3112-3-10REF. 3112 DOWEL PIN D=3 L=10 mm310
3112-3-12REF. 3112 DOWEL PIN D=3 L=12 mm312
3112-3-14REF. 3112 DOWEL PIN D=3 L=14 mm314
3112-3-16REF. 3112 DOWEL PIN D=3 L=16 mm316

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map