REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=2 L=8 mm
Manufacturer Part Number 3112-2-8
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-2-10REF. 3112 DOWEL PIN D=2 L=10 mm210
3112-2-12REF. 3112 DOWEL PIN D=2 L=12 mm212
3112-2-14REF. 3112 DOWEL PIN D=2 L=14 mm214
3112-2-16REF. 3112 DOWEL PIN D=2 L=16 mm216
3112-2-18REF. 3112 DOWEL PIN D=2 L=18 mm218
3112-2-20REF. 3112 DOWEL PIN D=2 L=20 mm220
3112-2-24REF. 3112 DOWEL PIN D=2 L=24 mm224
3112-2-8REF. 3112 DOWEL PIN D=2 L=8 mm28
3112-2,5-10REF. 3112 DOWEL PIN D=2,5 L=10 mm2,510
3112-2,5-12REF. 3112 DOWEL PIN D=2,5 L=12 mm2,512

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map