REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=2 L=20 mm
Manufacturer Part Number 3112-2-20
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-1-10REF. 3112 DOWEL PIN D=1 L=10 mm110
3112-1-12REF. 3112 DOWEL PIN D=1 L=12 mm112
3112-1-5REF. 3112 DOWEL PIN D=1 L=5 mm15
3112-1-8REF. 3112 DOWEL PIN D=1 L=8 mm18
3112-1,5-10REF. 3112 DOWEL PIN D=1,5 L=10 mm1,510
3112-1,5-12REF. 3112 DOWEL PIN D=1,5 L=12 mm1,512
3112-1,5-14REF. 3112 DOWEL PIN D=1,5 L=14 mm1,514
3112-1,5-16REF. 3112 DOWEL PIN D=1,5 L=16 mm1,516
3112-1,5-5REF. 3112 DOWEL PIN D=1,5 L=5 mm1,55
3112-1,5-8REF. 3112 DOWEL PIN D=1,5 L=8 mm1,58

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map