REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=16 L=110 mm
Manufacturer Part Number 3112-16-110
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-12-60REF. 3112 DOWEL PIN D=12 L=60 mm1260
3112-12-65REF. 3112 DOWEL PIN D=12 L=65 mm1265
3112-12-70REF. 3112 DOWEL PIN D=12 L=70 mm1270
3112-12-75REF. 3112 DOWEL PIN D=12 L=75 mm1275
3112-12-80REF. 3112 DOWEL PIN D=12 L=80 mm1280
3112-12-90REF. 3112 DOWEL PIN D=12 L=90 mm1290
3112-16-100REF. 3112 DOWEL PIN D=16 L=100 mm16100
3112-16-110REF. 3112 DOWEL PIN D=16 L=110 mm16110
3112-16-120REF. 3112 DOWEL PIN D=16 L=120 mm16120
3112-16-140REF. 3112 DOWEL PIN D=16 L=140 mm16140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map