REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=12 L=110 mm
Manufacturer Part Number 3112-12-110
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-10-60REF. 3112 DOWEL PIN D=10 L=60 mm1060
3112-10-65REF. 3112 DOWEL PIN D=10 L=65 mm1065
3112-10-70REF. 3112 DOWEL PIN D=10 L=70 mm1070
3112-10-75REF. 3112 DOWEL PIN D=10 L=75 mm1075
3112-10-80REF. 3112 DOWEL PIN D=10 L=80 mm1080
3112-10-85REF. 3112 DOWEL PIN D=10 L=85 mm1085
3112-10-90REF. 3112 DOWEL PIN D=10 L=90 mm1090
3112-12-100REF. 3112 DOWEL PIN D=12 L=100 mm12100
3112-12-110REF. 3112 DOWEL PIN D=12 L=110 mm12110
3112-12-120REF. 3112 DOWEL PIN D=12 L=120 mm12120

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map