REF. 3112 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 3112 DOWEL PIN D=10 L=30 mm
Manufacturer Part Number 3112-10-30
E-Shop link https://eshop.rabourdin.fr/en/pins/97-goupille-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
3112-10-140REF. 3112 DOWEL PIN D=10 L=140 mm10140
3112-10-24REF. 3112 DOWEL PIN D=10 L=24 mm1024
3112-10-28REF. 3112 DOWEL PIN D=10 L=28 mm1028
3112-10-30REF. 3112 DOWEL PIN D=10 L=30 mm1030
3112-10-32REF. 3112 DOWEL PIN D=10 L=32 mm1032
3112-10-36REF. 3112 DOWEL PIN D=10 L=36 mm1036
3112-10-40REF. 3112 DOWEL PIN D=10 L=40 mm1040
3112-10-45REF. 3112 DOWEL PIN D=10 L=45 mm1045
3112-10-50REF. 3112 DOWEL PIN D=10 L=50 mm1050
3112-10-55REF. 3112 DOWEL PIN D=10 L=55 mm1055

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map