REF. 305 FLAT DATE STAMP - OUTER INSERT

Manufacturer RABOURDIN
Description REF. 305 FLAT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=8 mm
Manufacturer Part Number 305-2-8
E-Shop link https://eshop.rabourdin.fr/en/flat/95-dateur-plat-corps.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmBody
305-1-6REF. 305 FLAT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=6 mm6Monthly
305-1-8REF. 305 FLAT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=8 mm8Monthly
305-1-10REF. 305 FLAT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=10 mm10Monthly
305-2-6REF. 305 FLAT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=6 mm6Annual
305-2-8REF. 305 FLAT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=8 mm8Annual
305-2-10REF. 305 FLAT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=10 mm10Annual

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map