REF. 304 LONG DATE STAMP - OUTER INSERT

Manufacturer RABOURDIN
Description REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=12 mm
Manufacturer Part Number 304-2-12
E-Shop link https://eshop.rabourdin.fr/en/long/93-dateur-long-corps.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmInsert
304-2-5REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=5 mm5Neutral
304-2-6REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=6 mm6Neutral
304-2-8REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=8 mm8Neutral
304-2-10REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=10 mm10Neutral
304-2-12REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=12 mm12Neutral
304-2-16REF. 304 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=2 D=16 mm16Neutral

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map