REF. 303 LONG DATE STAMP - OUTER INSERT

Manufacturer RABOURDIN
Description REF. 303 LONG DATE STAMP - OUTER INSERT Annuel/Annual=2 D=5 mm
Manufacturer Part Number 303-2-5
E-Shop link https://eshop.rabourdin.fr/en/long/93-dateur-long-corps.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmBody
303-1-5REF. 303 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=5 mm5Monthly
303-1-6REF. 303 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=6 mm6Monthly
303-1-8REF. 303 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=8 mm8Monthly
303-1-10REF. 303 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=10 mm10Monthly
303-1-12REF. 303 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=12 mm12Monthly
303-1-16REF. 303 LONG DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=16 mm16Monthly
303-2-5REF. 303 LONG DATE STAMP - OUTER INSERT Annuel/Annual=2 D=5 mm5Annual
303-2-6REF. 303 LONG DATE STAMP - OUTER INSERT Annuel/Annual=2 D=6 mm6Annual
303-2-8REF. 303 LONG DATE STAMP - OUTER INSERT Annuel/Annual=2 D=8 mm8Annual
303-2-10REF. 303 LONG DATE STAMP - OUTER INSERT Annuel/Annual=2 D=10 mm10Annual

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map