REF. 302 SHORT DATE STAMP - INNER INSERT

Manufacturer RABOURDIN
Description REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=16 mm
Manufacturer Part Number 302-2-16
E-Shop link https://eshop.rabourdin.fr/fr/court/92-dateur-court-insert.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmInsert
302-2-4REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=4 mm4Neutral
302-2-5REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=5 mm5Neutral
302-2-6REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=6 mm6Neutral
302-2-8REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=8 mm8Neutral
302-2-10REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=10 mm10Neutral
302-2-12REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=12 mm12Neutral
302-2-16REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=16 mm16Neutral
302-2-20REF. 302 SHORT DATE STAMP - INNER INSERT Neutre/Neutral=2 D=20 mm20Neutral

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map