REF. 301 SHORT DATE STAMP - OUTER INSERT

Manufacturer RABOURDIN
Description REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=6 mm
Manufacturer Part Number 301-3-6
E-Shop link https://eshop.rabourdin.fr/en/short/91-dateur-court-corps.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmBody
301-2-6REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=6 mm6Annuel/Annual
301-2-8REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=8 mm8Annuel/Annual
301-2-10REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=10 mm10Annuel/Annual
301-2-12REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=12 mm12Annuel/Annual
301-2-16REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=16 mm16Annuel/Annual
301-2-20REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=20 mm20Annuel/Annual
301-3-4REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=4 mm4Journalier/Daily
301-3-5REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=5 mm5Journalier/Daily
301-3-6REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=6 mm6Journalier/Daily
301-3-8REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=8 mm8Journalier/Daily

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map