REF. 301 SHORT DATE STAMP - OUTER INSERT

Manufacturer RABOURDIN
Description REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=10 mm
Manufacturer Part Number 301-3-10
E-Shop link https://eshop.rabourdin.fr/en/short/91-dateur-court-corps.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmBody
301-3-10REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=10 mm10Journalier/Daily
301-3-12REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=12 mm12Journalier/Daily
301-3-16REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=16 mm16Journalier/Daily
301-3-20REF. 301 SHORT DATE STAMP - OUTER INSERT Journalier/Daily=3 D=20 mm20Journalier/Daily

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map