REF. 301 SHORT DATE STAMP - OUTER INSERT

Manufacturer RABOURDIN
Description REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=4 mm
Manufacturer Part Number 301-1-4
E-Shop link https://eshop.rabourdin.fr/en/short/91-dateur-court-corps.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmBody
301-1-4REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=4 mm4Mensuel/Monthly
301-1-5REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=5 mm5Mensuel/Monthly
301-1-6REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=6 mm6Mensuel/Monthly
301-1-8REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=8 mm8Mensuel/Monthly
301-1-10REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=10 mm10Mensuel/Monthly
301-1-12REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=12 mm12Mensuel/Monthly
301-1-16REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=16 mm16Mensuel/Monthly
301-1-20REF. 301 SHORT DATE STAMP - OUTER INSERT Mensuel/Monthly=1 D=20 mm20Mensuel/Monthly
301-2-4REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=4 mm4Annuel/Annual
301-2-5REF. 301 SHORT DATE STAMP - OUTER INSERT Annuel/Annual=2 D=5 mm5Annuel/Annual

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map