REF. 260 SAFETY-EYE BOLT

Manufacturer RABOURDIN
Description REF. 260 SAFETY-EYE BOLT D1=12 D3=13 mm
Manufacturer Part Number 260-12-13
E-Shop link https://eshop.rabourdin.fr/en/70-anneau-de-levage-articule.html
D1 mm 12
D3 mm 13
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmD3 mm
260-12-13REF. 260 SAFETY-EYE BOLT D1=12 D3=13 mm1213
260-16-13REF. 260 SAFETY-EYE BOLT D1=16 D3=13 mm1613
260-20-16REF. 260 SAFETY-EYE BOLT D1=20 D3=16 mm2016
260-24-18REF. 260 SAFETY-EYE BOLT D1=24 D3=18 mm2418
260-30-20REF. 260 SAFETY-EYE BOLT 1=30 D3=20 mm3020
260-36-22REF. 260 SAFETY-EYE BOLT 1=36 D3=22 mm3622
260-45-28REF. 260 SAFETY-EYE BOLT 1=45 D3=28 mm4528

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map