REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO

Manufacturer RABOURDIN
Description REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 1"-8
Manufacturer Part Number 258-SS.DSR-U-100
E-Shop link https://eshop.rabourdin.fr/en/dsr-up/68-ssdsr-anneau-de-levage-en-inox-a-double-articulation-codipro.html
Fixation UNC 1"-8
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
258-SS.DSR-M-27REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation M 27 (x3)M 27 (x3)
258-SS.DSR-M-30REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation M 30 (x3,5)M 30 (x3,5)
258-SS.DSR-U-025REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 1/4"-20UNC 1/4"-20
258-SS.DSR-U-516REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 5/16’’-18UNC 5/16’’-18
258-SS.DSR-U-038REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 3/8"-16UNC 3/8"-16
258-SS.DSR-U-050REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 1/2"-13UNC 1/2"-13
258-SS.DSR-U-058REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 5/8"-11UNC 5/8"-11
258-SS.DSR-U-075REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 3/4"-10UNC 3/4"-10
258-SS.DSR-U-078REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 7/8"-9UNC 7/8"-9
258-SS.DSR-U-100REF. 258 SS.DSR - STAINLESS STEEL DOUBLE SWIVEL RING CODIPRO Fixation UNC 1"-8UNC 1"-8

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map