REF. 256 DSS UP - DOUBLE SWIVEL SHACKLE CODIPRO

Manufacturer RABOURDIN
Description REF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 2"-4,5
Manufacturer Part Number 256-DSS-U-200-UP
E-Shop link https://eshop.rabourdin.fr/en/seb-up/66-dss-up-anneau-de-levage-a-double-articulation-codipro.html
Fixation UNC 2"-4,5
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
256-DSS-M-24-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 24 (x3)M 24 (x3)
256-DSS-M-30-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 30 (x3,5)M 30 (x3,5)
256-DSS-M-33-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 33 (x3,5)M 33 (x3,5)
256-DSS-M-36-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 36 (x4)M 36 (x4)
256-DSS-M-36X3-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 36 (x3)M 36 (x3)
256-DSS-M-39-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 39 (x4)M 39 (x4)
256-DSS-M-42-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 42 (x4,5)M 42 (x4,5)
256-DSS-M-42X3-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 42 (x3)M 42 (x3)
256-DSS-M-45-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 45 (x4,5)M 45 (x4,5)
256-DSS-M-48-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 48 (x5)M 48 (x5)

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map