REF. 256 DSS UP - DOUBLE SWIVEL SHACKLE CODIPRO

Manufacturer RABOURDIN
Description REF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 1" 1/4-7
Manufacturer Part Number 256-DSS-U-125-UP
E-Shop link https://eshop.rabourdin.fr/en/seb-up/66-dss-up-anneau-de-levage-a-double-articulation-codipro.html
Fixation UNC 1" 1/4-7
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
256-DSS-M-90-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 90 (x6)M 90 (x6)
256-DSS-M-100-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= M 100 (x6)M 100 (x6)
256-DSS-U-100-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 1’’-8UNC 1’’-8
256-DSS-U-125-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 1" 1/4-7UNC 1" 1/4-7
256-DSS-U-138-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 1" 3/8-6UNC 1" 3/8-6
256-DSS-U-150-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 1" 1/2-6UNC 1" 1/2-6
256-DSS-U-175-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 1" 3/4-5UNC 1" 3/4-5
256-DSS-U-200-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 2"-4,5UNC 2"-4,5
256-DSS-U-250-UPREF. 256 DSS - DOUBLE SWIVEL SHACKLE CODIPRO Fixation= UNC 2" 1/2-4UNC 2" 1/2-4

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map