REF. 255 DSR - DOUBLE WIVEL RING

Manufacturer RABOURDIN
Description REF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 1/2"-13 UP
Manufacturer Part Number 255-DSR-U-050-UP
E-Shop link https://eshop.rabourdin.fr/en/seb-up/65-anneau-de-levage-codipro.html
Fixation UNC 1/2"-13
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
255-DSR-U-050-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 1/2"-13 UPUNC 1/2"-13
255-DSR-U-058-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 5/8"-11 UPUNC 5/8"-11
255-DSR-U-075-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 3/4"-10 UPUNC 3/4"-10
255-DSR-U-078-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 7/8"-9 UPUNC 7/8"-9
255-DSR-U-100-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 1"-8 UPUNC 1"-8
255-DSR-U-118-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 1" 1/8-7 UPUNC 1" 1/8-7
255-DSR-U-125-UPREF. 255 DSR - DOUBLE WIVEL RING Fixation=UNC 1" 1/4-7 UPUNC 1" 1/4-7

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map