REF. 254 SEB - SWIVEL EYE BOLT CODIPRO

Manufacturer RABOURDIN
Description REF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 1"-8
Manufacturer Part Number 254-SEB-U-100-UP
E-Shop link https://eshop.rabourdin.fr/en/seb-up/64-seb-up-anneau-de-levage-simple-articulation-codipro.html
Fixation UNC 1"-8
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
254-SEB-M-48-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= M 48 (x5)M 48 (x5)
254-SEB-U-038-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 3/8"-16UNC 3/8"-16
254-SEB-U-050-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 1/2"-13UNC 1/2"-13
254-SEB-U-058-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 5/8"-11UNC 5/8"-11
254-SEB-U-075-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 3/4"-10UNC 3/4"-10
254-SEB-U-100-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 1"-8UNC 1"-8
254-SEB-U-125-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 1" 1/4-7UNC 1" 1/4-7
254-SEB-U-150-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 1" 1/2-6UNC 1" 1/2-6
254-SEB-U-200-UPREF. 254 SEB - SWIVEL EYE BOLT CODIPRO Fixation= UNC 2"-4,5UNC 2"-4,5

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map