REF. 234 FE.SEB UP - FEMALE SWIVEL EYE BOLT CODIPRO

Manufacturer RABOURDIN
Description REF. 234 FE.SEB UP - FEMALE SWIVEL EYE BOLT CODIPRO Fixation= UNC 1"-8
Manufacturer Part Number 234-FE.SEB-U-100-UP
E-Shop link https://eshop.rabourdin.fr/en/seb-up/5053-feseb-up-anneau-de-levage-a-simple-articulation-femelle-codipro.html
Fixation UNC 1"-8
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
234-FE.SEB-U-058-UPREF. 234 FE.SEB UP - FEMALE SWIVEL EYE BOLT CODIPRO Fixation= UNC 5/8"-11UNC 5/8"-11
234-FE.SEB-U-075-UPREF. 234 FE.SEB UP - FEMALE SWIVEL EYE BOLT CODIPRO Fixation= UNC 3/4"-10UNC 3/4"-10
234-FE.SEB-U-100-UPREF. 234 FE.SEB UP - FEMALE SWIVEL EYE BOLT CODIPRO Fixation= UNC 1"-8UNC 1"-8
234-FE.SEB-U-125-UPREF. 234 FE.SEB UP - FEMALE SWIVEL EYE BOLT CODIPRO Fixation= UNC 1" 1/4-7UNC 1" 1/4-7

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map