REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO

Manufacturer RABOURDIN
Description REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO Fixation= UNC 5/8"-11
Manufacturer Part Number 232-TSR-U-058
E-Shop link https://eshop.rabourdin.fr/en/seb-up/5052-tsr-anneau-de-levage-a-triple-articulation-codipro.html
Fixation UNC 5/8"-11
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionFixation
232-TSR-U-038REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO Fixation= UNC 3/8"-16UNC 3/8"-16
232-TSR-U-050REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO Fixation= UNC 1/2"-13UNC 1/2"-13
232-TSR-U-058REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO Fixation= UNC 5/8"-11UNC 5/8"-11
232-TSR-U-075REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO Fixation= UNC 3/4"-10UNC 3/4"-10
232-TSR-U-200REF. 232 TSR - TRIPLE SWIVEL RING CODIPRO Fixation= UNC 2" 4,5UNC 2" 4,5

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map